3.1 Module Overview

The RNBD451 Bluetooth Low Energy module integrates the Bluetooth 5.2 baseband controller, Bluetooth stack, digital and analog I/O and RF power amplifier into one solution.
Figure 3-1. RNBD451 Module Block Diagram
Figure 3-2. Pin Diagram – RNBD451
Note: Ensure the exposed thermal pad (TPAD_GND) on the bottom of the module is connected to ground in the PCB.
Table 3-1. Pin Description
Pin NumberNameRNBD451 DefinitionType
1GNDGround—
2GNDGround—
3NMCLRResetI
4PB0PTA control (WLAN ACTIVE)I
5PB3Bluetooth® Low Energy status indication pin 1/2O
6PB5Bluetooth status LEDO
7VDD_AVDDANA power supply—
8GNDGround—
9PA11Reserved. No Connect—
10PA12Reserved. No Connect—
11GNDGround—
12PB6UART receive dataI
13PB7Bluetooth Low Energy status indication pin 2/2O
14PB8I/O level control by RN commandI/O
15PB9Reserved. No Connect—
16PA4UART Request to Send (RTS)O
17PB10I/O level control by RN commandI/O
18PB11I/O level control by RN commandI/O
19GNDGround—
20PA0I/O level control by RN commandI/O
21PA1I/O level control by RN commandI/O
22PB12I/O level control by RN commandI/O
23PB13I/O level control by RN commandI/O
24PA5UART transmit dataO
25PA6UART Clear to Send (CTS)I
26GNDGround—
27VDDVDD and VDDIO power supply—
28VDDVDD and VDDIO power supply—
29PA8Debug UART receive data. Recommend to add a test point on this pin.I
30PA9Reserved—
31PA7Debug UART transmit data. Recommend to add a test point on this pin.O
32PA10I/O level control by RN commandI/O
33PA13PTA control (BT_PRIORITY)O
34PA14PTA control (BT_ACTIVE)O
35PA2UART transmit indication pinO
36PA3Event indication pin (RSSI indication pin)O
37PB2UART mode switchI
38PB1ADCI
39PB4UART receive indication pin/RNBD451 wake-up pin Low-power modeI
Note:
  • Upon reset, if the PB5 pin is held low, the RNBD451 module sends out REBOOT, MAC ID and firmware version. Upon the RNBD451 module reset, the PB5 pin acts as the input for approximately 300 ms. Post this time, the PB5 pin changes to output and resumes normal functionality, which is Bluetooth status LED.
  • It is recommend to have a 10K pull-up resistor on the UART TXD pin (PA5). For reference, see Application Reference Schematics.
  • For the serial DFU update, the UART pins PB6 (UART receive data) and PA5 (UART transmit data) is used.