3.4 Device Programming
The RNBD451 device is available for purchase with a
pre-programmed firmware. Microchip periodically releases the firmware for fixing
previously reported issues or to implement latest feature support. There are two ways to
perform regular firmware update:
- Serial DFU command based update over UART
- Over-the-air (OTA) update of firmware using Microchip Bluetooth Data (MBD) mobile application or module to module OTA update (OTAPC mode commands)
- Advanced programming
For advanced programming option (SWD), go to support.microchip.com.
Note: For the serial DFU and OTA
programming guidance, refer to the RNBD451 Bluetooth Low Energy Module User’s
Guide (DS50003467).