6.3 RNBD451 Module Packaging Information
For the most current package drawings, please see the Microchip Packaging Specification located at www.microchip.com/en-us/support/package-drawings.
The following images illustrate the packaging information of the RNBD451, which has 39-lead PCB module (ZSX) – 15.5 mm x 20.7 mm x 2.8 mm body (module) with metal shield and coaxial connector.