3.1.1.2 Configuring the Settings of the Project
The example module makes use of multiple libraries and peripherals. To configure the libraries, double click on each library in the Device Resources window (see below image) to view their setup windows.