1.4.2.3 Create a Jenkins Server with a Local Build Job
To create a Jenkins server preconfigured with a build job to build against your local folder:
cicdw jenkins-server create --with-local-job
When triggered, the build job will look for a Jenkinsfile on a local folder on your
computer. Use the [path] setting when starting the server to provide
the local folder path (this is not a production server mode).
Note: If you don't already have a
Jenkinsfile associated with your project, use the CI/CD Wizard to generate the files for
you. See Getting Started with Jenkins.