1.6.2.4 CI/CD Wizard Output - Docker Only
In MPLAB X IDE, you can see:
- Files that are being generated in the Output window.
- Resulting files added to the project folder.
- WebHelp in its own window.
- Dockerfile in its own window.
This output is a subset of the Jenkins output.