9.2.1 Main Board
The main board includes the following features:
- a 32-bit microcontroller using an ARM® Cortex®-M4 core.
- a USB 2.0 interface capable of USB speeds of 480 Mbps.
- an FPGA for general system control and increased communication throughput.
- an SRAM for holding the program code image. This image is used for programming on-board Flash device.
- two LEDs.