9.2 MPLAB ICD 4 In-Circuit Debugger
The debugger consists of an internal main board and an external USB connector, RJ-45 type connector, and a 9V DC power connector. On the face of the debugger enclosure is an indicator light bar composed of two LEDs.