9.3 Communication Hardware
Attention: MPLAB ICD 4 does not
support debug headers.
For standard debugger communication with a target (Debugger to Target Communication), use an adapter with the RJ-11 connector.
Note:
- For information on connecting the RJ-11 type cable to the target, refer to sections Standard Communication and Connecting the Debugger to an RJ-45 Target via an RJ-45 Type Cable .
- For information on connecting the RJ-11 type cable to the RJ-45 socket, refer to sections Connecting an RJ-11 Type Cable to an RJ-45 Jack on the Debugger and Connecting the Debugger to an RJ-45 Target via an RJ-45 Type Cable.