2 Recommended Tools and Accessories

The following tools are recommended for development with the TS1800 Evaluation Board.

Recommended Hardware

  • DediProg SF100 external SPI Flash programmer

Recommended Software

The following software is recommended or required for use with the EV51H13A Evaluation Board.
  1. Microchip Trust Platform Design Suite (TPDS)

    Refer to the Trust Platform Design Suite (TPDS) documentation for additional information.

  2. FTDI4222H Drivers

    Install the required FTDI4222H drivers.

  3. SF Software and USB Driver

    Install the SF Software and USB driver for the DediProg SF100 from the Support tab.

  4. Terminal Emulator

    Tera Term v4.106 or later (or preferred equivalent) is recommended for UART debug logging.

Technical Reference Material

Many documents associated with the TS1800 products and development boards are available only under NDA through myMicrochip. For additional information, refer to the Secure Document Extranet via myMicrochip Portal.

Available documentation includes:
  1. TS1800 Trust Flex Data Sheet

    The complete data sheet is available through myMicrochip under NDA.

  2. Additional Board Documentation

    Schematics, Gerber files, bill of materials (BOM) and other technical collateral are available through myMicrochip under NDA only.

Contact your local Microchip representative for further information.