+5V Power IN Jumper (J25): Provides an alternate
method for powering the board via an external +5V power adapter.
USB Type-C® Connectors:
Provides additional power to the board and interface connectivity for PKOB and
serial input/output or I2C/SPI through a USB hub to the TS1800.
USB Type-C® Connector:
Connects to the TS1800 USB port.
Standard Cortex-M 20-Pin JTAG/SWD Debug Connector (J26).
Microchip TS1800 Device (Either installed in the socket or soldered down).
SPI Flashes in Socket (SKT1, SKT2) on the TS1800 QSPI0 channel.
SPI Flashes in Socket (SKT3, SKT4) on the TS1800 QSPI01 channel.
SPI Flashes in Socket (SKT5, SKT6) on the TS1800 QSPI2 channel.
GPIOs/I2C/I3C Headers.
DS00006530A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.