4 Development Kit Operation
The following sections describe how to operate and use the development board with the supported hardware and software tools. Topics include powering the board, configuring optional jumper settings, programming the Quad SPI Flash memories using an external programmer, performing basic board validation, and a high-level overview of using the board with Microchip’s Trust Platform Design Suite (TPDS).