7.1.4 Struct system_voltage_regulator_config

Configuration structure for VREG.

Table 7-4. Members
TypeNameDescription
enum system_voltage_regulator_low_power_efficiencylow_power_efficiency

Low power efficiency

enum system_voltage_regulator_selregulator_sel

Voltage Regulator Selection

boolrun_in_standby

Run in standby in standby sleep mode

uint8_tvoltage_scale_period

Voltage scaling period

uint8_tvoltage_scale_step

Voltage scaling voltage step