7.2.1.1 Function system_voltage_regulator_get_config_defaults()
Retrieve the default configuration for voltage regulator.
void system_voltage_regulator_get_config_defaults( struct system_voltage_regulator_config *const config)
Fills a configuration structure with the default configuration:
Voltage scaling period is 1μs
Voltage scaling voltage step is 2*min_step
The voltage regulator is in low power mode in Standby sleep mode
The voltage regulator in active mode is an LDO voltage regulator
The voltage regulator in Low power mode has the default efficiency
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to fill with default values |