7.3.13 Enum system_voltage_regulator_sel

Voltage regulators selection. In active mode, the voltage regulator can be chosen on the fly between a LDO or a Buck converter.

Table 7-45. Members
Enum valueDescription

SYSTEM_VOLTAGE_REGULATOR_LDO

The voltage regulator in active mode is a LDO voltage regulator

SYSTEM_VOLTAGE_REGULATOR_BUCK

The voltage regulator in active mode is a buck converter