7.1.2 Struct system_standby_config

Configuration structure for standby mode.

Table 7-2. Members
TypeNameDescription
booldisable_avregsd

Automatic VREG switching disable

boolenable_dpgpd0

Enable dynamic power gating for power domain 0

boolenable_dpgpd1

Enable dynamic power gating for power domain 1

enum system_ram_back_bias_modehmcramchs_back_bias

Back bias for HMCRAMCHS

enum system_ram_back_bias_modehmcramclp_back_bias

Back bias for HMCRAMCLP

enum system_linked_power_domainlinked_power_domain

Linked power domain

enum system_power_domainpower_domain

Power domain