7.3.5 Enum system_power_domain
List of power domains. Power domain gating technique consists of turning on or off power domain voltage to save power while keeping other domains powered up.
| Enum value | Description |
|---|---|
|
SYSTEM_POWER_DOMAIN_DEFAULT |
All power domains switching are handled by hardware |
|
SYSTEM_POWER_DOMAIN_PD0 |
Power domain 0 (PD0) is forced ACTIVE |
|
SYSTEM_POWER_DOMAIN_PD01 |
Power domain 0 and 1 (PD0 and PD1) are forced ACTIVE |
|
SYSTEM_POWER_DOMAIN_PD012 |
All power domains are forced ACTIVE |