7.3.11 Enum system_voltage_references_sel

Voltage references selection.

Table 7-43. Members
Enum valueDescription

SYSTEM_VOLTAGE_REFERENCE_1V0

1.0V voltage reference typical value

SYSTEM_VOLTAGE_REFERENCE_1V1

1.1V voltage reference typical value

SYSTEM_VOLTAGE_REFERENCE_1V2

1.2V voltage reference typical value

SYSTEM_VOLTAGE_REFERENCE_1V25

1.25V voltage reference typical value

SYSTEM_VOLTAGE_REFERENCE_2V0

2.0V voltage reference typical value

SYSTEM_VOLTAGE_REFERENCE_2V2

2.2V voltage reference typical value

SYSTEM_VOLTAGE_REFERENCE_2V4

2.4V voltage reference typical value

SYSTEM_VOLTAGE_REFERENCE_2V5

2.5V voltage reference typical value