49.7.3 VDDCORE Supply Monitor

Table 49-21. DC Characteristics
SymbolParameterConditionsMinMaxUnit
VIT-Negative-going input threshold voltage (VDDCORE) (1)–1.021.07V
VhysHysteresis voltage(2)VIT+ - VIT-2535mV
tDETDetection time(2)––300ns
tSTARTStart-up time(2)From disabled state to enabled state–300μs
IVDD3V3Current consumption (VDD3V3)(2)Supply Monitor enabled–20μA
Note:
  1. Operation of the device is granted down to the VIT- threshold.
  2. Simulation data.