49.7.4 VDDCORE Power-On-Reset

Table 49-22. DC Characteristics
SymbolParameterConditionsMinMaxUnit
VIT-Negative-going input threshold voltage (VDDCORE)–0.750.94V
VIT+Positive-going input threshold voltage (VDDCORE)–0.880.985V
VhysHysteresis voltage(1)–10160mV
tRESReset time(1)––5ms
Note:
  1. Simulation data.