49.7.16 Temperature Sensor Characteristics

The temperature sensor provides an output voltage (VTEMP) that is proportional to absolute temperature (PTAT). This voltage can be measured through the channel number 7 of the 12-bit ADC. Improvement of the raw performance of the temperature sensor acquisition can be achieved by performing a single temperature point calibration to remove the initial inaccuracies (VTEMP and ADC offsets).

Table 49-38. Temperature Sensor Characteristics
SymbolParameterConditionsMinMaxUnit
VDD3V3Supply voltage range (VDD3V3)–2.53.6V
VVREFTEMPBandgap output voltageTA = 25° C1.191.21V
dVVREFTEMPBandgap output voltage drift with temperature(3)dVVREFTEMP = VREFTEMP(TA) - VVREFTEMP

Over TA range [-40°C to +85°C]

-25+25mV
VTEMPOutput voltageTA = 25° C0.5850.665V
tSVTEMP settling timeWhen VTEMP is sampled by the 12-bit ADC, the required track time to ensure 1°C accurate settling–10μs
TACCTemperature reading accuracy(1, 2, 3)After offset calibration


Over TA range [-40°C to +85°C]

-5+5°C
After offset calibration


Over TA range [-20°C to +70°C]

-4+4°C
tONStart-up time(3)––12μs
Note:
  1. Does not include errors due to A/D conversion process.
  2. Using the output voltage sensitivity to temperature dVTEMP/dT = 2.07 mV / °C.
  3. Simulation data.