7.6 Nonce Command
The Nonce command can output a random number for use by the
            system. A single invocation of the Nonce command will result in the
                following:
        
        - A random number will be generated and output on the bus for use by the host system.
 - An internal nonce value will be generated for use internally by the TA010-TFLXWPC.