Features
Wireless Interfaces
- PHY:
- IEEE 802.11 b/g/n WLAN link
- Single spatial stream of 20 MHz channel bandwidth
- 2.4 GHz (2400~2483.5 MHz) ISM band
- MAC:
- Infrastructure BSS STA mode
- Soft-AP mode functionality
- Active and passive scanning
- Transmit power control support over temperature and voltage
- Security:
- WPA3 personal (SAE and PMF-802.11w)
- WPA2 personal, with options for WPA compatibility and PMF
- Supports Host Assisted Over-the-Air (OTA) Firmware Update
- UART Host Interface
- On-Chip Network Stack to Offload MCU:
- Network features – TCP, UDP, DHCP, ARP, HTTP, TLS and DNS
- Hardware accelerators for Wi-Fi® and TLS security to improve connection time
- TLS v1.2 with symmetric/asymmetric crypto acceleration
- Cloud Connectivity:
- Enables quick cloud connectivity via MQTT to different cloud vendors like Azure, AWS and more
- I/O Manager:
- Enables host MCU to control different peripherals connected via GPIO, ADC or PWM pins on the RNWF11 Module
Power Management and System Recovery
Low-Power Modes (Extreme Deep Sleep)
Integrated Power-on Reset (POR) and Brown-out Reset (BOR)
Secondary Oscillator
Security
- Hardware Accelerated Security Modes (with Built-in DMA Support)
- Crypto Engine with True Random Number Generator (TRNG) for Data Encryption/Decryption and Authentication (AES, 3DES, SHA, MD5 and HMAC)
- AES Modes:
- Electronic Code Book (ECB)
- Cypher Block Chaining (CBC)
- Counter Mode (CTR)
- Cypher Feedback Mode (CFB)
- Output Feedback Mode (OFB)
- Galois/Counter Mode (GCM)
- Hardware Accelerated Public Key Cryptography with Support for:
- 16-DSP multipliers configuration
- 256-bit ECC/ECDH/ECDSA/Curve25519
- 256-bit Ed25519
- 512-bit ECC/ECDH/ECDSA generation
Antenna Options
- PCB Antenna Variants:
- RNWF11PC
Wireless Feature
- On-board Front-End Module (FEM)/Power Amplifier (PA) to Meet the TX Power Requirements
Security
- Integrated Trust&GO
Clock Management
- Integrated 40 MHz POSC
Advanced Analog
- 8 Analog Channels
Input/Output
- 30 GPIO Pins
Output Compare
- 4 Output Compare Modules
Package and Operating Conditions
- Package:
- 54-pin SMD package with Shield CAN
- Size: 24.5 mm x 20.5 mm x 2.5 mm
- Operating conditions:
- 3.0-3.6V, -40ºC to +85ºC and 200 MHz
Certifications
- RNWF11 Module Certified to FCC, ISED, UKCA, MIC, KCC, NCC and CE Radio Regulations
- RoHS and REACH Compliant
Note: For more details on the latest supported features, refer to the RNWF11 Application Developer’s Guide.