Introduction
The RNWF11 Module is a low-power 2.4 GHz IEEE® 802.11b/g/n compliant, fully RF certified wireless module designed for Internet of Things (IoT) applications. This module is interfaced via a Two-Wire UART interface with Microchip’s simple ASCII-based AT commands for easy integration into most of the applications. The host microcontroller can dynamically configure the RNWF11 Module with a few simple ASCII commands.
The RNWF11 Module operates at a single supply voltage VDD (3.3V typical).
The RNWF11 Module is available with an on-board Printed Circuit Board (PCB) antenna with an integrated Microchip Trust&Go secure device.