The RNWF11 Module is a fully-certified module that contains an integrated FEM and Trust&GO with the following antenna options:
PCB antenna (RNWF11PC)
The Trust&GO is a pre-configured and pre-provisioned secure element of Microchip’s family of security-focused devices. The Trust&Go is connected using I2C2 in the module. The following figure illustrates the RNWF11 Module block diagram.Figure 2-1. RNWF11 Module Block Diagram
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.