4.3 Touch Segment LCD Display
Touch SLCD1 Xplained Pro features an LCD module with 8 common and 24 segment terminals. These 179 segments form eight 14-segment characters, five and a half 7-segment characters with delimiters, and some icons. The LCD module runs at 1/8 duty cycle and 1/4 bias. Five mutual capacitance buttons are available on-glass as a separate glass overlay on top of the segment display. These touch buttons are intended to be used with the Peripheral Touch Controller (PTC) available in Atmel microcontrollers.