4.3.2 Touch Buttons
The display contains a touch overlay containing five mutual capacitance touch buttons placed above the five arrows on the segment LCD. These touch buttons are intended to be used with the Peripheral Touch Controller (PTC) of supported Atmel devices. The table below show the connections for the touch overlay.
| Button | X-line | Y-line | Comments |
|---|---|---|---|
| N0 | X0 | Y0 | Up arrow |
| N1 | X1 | Y0 | Down arrow |
| N2 | X1 | Y1 | Left arrow |
| N3 | X0 | Y1 | Right arrow |
| N4 | X2 | Y1 | Return arrow |