1.5.1 SAMD21 Xplained Sensor Example using T10 Xplained Pro Mutual

Path of the application within the repository is apps/t10_mutualcap_xpro_board/sam_d21_xpro/

To build the application, refer to the following table and open the project using its IDE.

Hardware Setup

Running the Application

  1. Open the application project sam_d21_xpro.X in the IDE
  2. Build the project and program the target board

Monitoring Touch Data in MPLAB DV Touch Plugin

Prerequisite: MPLAB Data Visualizer and Touch Plugin. Procedure for Installation is available in Touch Plugin Installation.

  1. Configure COM Port
    • Select the correct COM port in Connection tab
    • Update the Baud Rate to 115200 in COM Settings
    • Start Streaming for COM data
  2. COM Port on Touch
    • Select Touch in Connection tab
    • For data source, from drop-down menu, select configured COM port as source
    • Start Streaming on Touch

Detailed procedure can be found in Visualize Touch Data Using MPLAB® Data Visualizer page.