1.3.4 PIC32CM JH Curiosity Pro Example using QT7 Xplained Pro Self
Path of the application within the repository is apps/qt7_selfcap_xpro_board/pic32cm_jh_cpro/
To build the application, refer to the following table and open the project using its IDE.
Hardware Setup
- Project uses PIC32CMJH Curiosity Pro Evaluation Kit and QT7 Xplained Pro Evaluation Kit
- Connect QT7 Xplained Pro to PIC32CM JH Curiosity Pro
- Connect the Debug USB port on the board to the computer using a micro USB Cable
Running the Application
- Open the application project pic32cmjh_curiosity_pro.X in the IDE
- Build the project and program the target board
Monitoring Touch Data in MPLAB DV Touch Plugin
Prerequisite: MPLAB Data Visualizer and Touch Plugin. Procedure for Installation is available in Touch Plugin Installation.
- Configure COM Port
- Select the correct COM port in Connection tab
- Update the Baud Rate to 115200 in COM Settings
- Start Streaming for COM data
- COM Port on Touch
- Select Touch in Connection tab
- For data source, from drop-down menu, select configured COM port as source
- Start Streaming on Touch
Detailed procedure can be found in Visualize Touch Data Using MPLAB® Data Visualizer page.