The UART module transmits and receives data using the standard Non-Return-to-Zero
(NRZ) format. The NRZ format uses two logic states, VOH and VOL. The
VOH Mark state represents a ‘1
’ data bit, while the
VOL Space state represents a ‘0
’ data bit. The NRZ format states
that consecutively transmitted data bits of the same value stay at the output level of that
bit without returning to the neutral level between bits (Figure 1). An NRZ transmission port idles in the Mark (‘1
’) state. Each character
transmission consists of a Start bit, followed by seven or eight data bits, one optional
parity or address bit, and ends with one or more Stop bits. The Start bit is always a space
(‘0
’), while Stop bits are always marks (‘1
’). The most
common data format consists of eight data bits and no parity bit.
0100
= Asynchronous
9-bit UART Address mode. 9th bit 1
= address; 0
=
data0011
= Asynchronous
8-bit UART mode with 9th bit even parity0010
= Asynchronous
8-bit UART mode with 9th bit odd parity0001
= Asynchronous 7-bit UART mode0001
= Asynchronous
7-bit UART mode0000
= Asynchronous
8-bit UART modeThe UART module transmits and receives the Least Significant bit (LSb) first, regardless of which mode is selected. Both transmitter and receiver blocks operate independently, but share the same baud rate and data format. A dedicated 16-bit Baud Rate Generator (BRG) derives the baud rate from the system oscillator. Each transmitted bit persists for a period of 1/Baud Rate.