Flow control allows the UART to suspend transactions in order to prevent input buffers from overflowing. The UART supports both hardware and software flow control methods. The flow control method is determined by the Handshake Flow Control (FLO) bits of the UxCON2 register.