E |
09/2021 |
Added section to cover MCC Content Manager and Melody. Reorganized
sections. Added metadata to MCC Classic section. |
D |
03/2019 |
Updated Chapter 3 content |
C |
05/2018 |
Added Chapter 2 Installation; updated text in Chapter 3 Operating
Areas; removed previous Figures 1-1, 2-8, 2-13, 2-16, 2-17, 2-18 and
2-19; changed or replaced various figures; added Figures 3-3, 3-4, 3-6,
added text in Chapter 3 in Project Resources Area and Versions Area;
moved text to Package View Area; added subchapter 3.5.3. The
Notification Tab; subchapter 3.6.3 The Pin Module Tab; subchapter 3.7.4
Installing an MPLAB Code Configurator Library; subchapter 3.7.5
Installing an MPLAB Code Configurator Core and different text
corrections throughout the document. |
B |
05/2016 |
Revised Figure 1-1; Revised Chapter 2; Revised Figure 2-5 Title;
Added Figures 2-6 through 2-10; Revised Chapter 3. |
A |
01/2016 |
Initial document release |