MCC Melody is a new flavor of MCC that provides Libraries, Drivers, Peripheral Libraries (PLIB),
and Hardware Initializers (HWI) for the development of embedded software for Microchip
PIC® and AVR® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs).
Its key features include:
- 1.A structured
relationship manager (MCC Builder) which provides a clear visualization of a
component's related dependencies and context in your project.
- 2.An
implementation that can enable components available to be configured in the new
online development ecosystem, i.e., in MPLAB Xpress IDE.
- 3.A content
manager which allows more granular, component-level versioning and
selection.
For more information, go to the
MCC Melody Technical Reference.