Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | CMD[6:0] | |||||||
15:8 | CMDEX[7:0] | |||||||||
0x02 ... 0x03 |
Reserved | |||||||||
0x04 | CTRLB | 7:0 | MANW | RWS[3:0] | ||||||
15:8 | SLEEPPRM[1:0] | |||||||||
23:16 | CACHEDIS | READMODE[1:0] | ||||||||
31:24 | ||||||||||
0x08 | PARAM | 7:0 | NVMP[7:0] | |||||||
15:8 | NVMP[15:8] | |||||||||
23:16 | PSZ[2:0] | |||||||||
31:24 | ||||||||||
0x0C | INTENCLR | 7:0 | ERROR | READY | ||||||
0x0D ... 0x0F |
Reserved | |||||||||
0x10 | INTENSET | 7:0 | ERROR | READY | ||||||
0x11 ... 0x13 |
Reserved | |||||||||
0x14 | INTFLAG | 7:0 | ERROR | READY | ||||||
0x15 ... 0x17 |
Reserved | |||||||||
0x18 | STATUS | 7:0 | NVME | LOCKE | PROGE | LOAD | PRM | |||
15:8 | SB | |||||||||
0x1A ... 0x1B |
Reserved | |||||||||
0x1C | ADDR | 7:0 | ADDR[7:0] | |||||||
15:8 | ADDR[15:8] | |||||||||
23:16 | ADDR[21:16] | |||||||||
31:24 | ||||||||||
0x20 | LOCK | 7:0 | LOCK[7:0] | |||||||
15:8 | LOCK[15:8] |