Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | RUNSTDBY | ENABLE | SWRST | |||||
0x01 | REFCTRL | 7:0 | REFCOMP | REFSEL[3:0] | ||||||
0x02 | AVGCTRL | 7:0 | ADJRES[2:0] | SAMPLENUM[3:0] | ||||||
0x03 | SAMPCTRL | 7:0 | SAMPLEN[5:0] | |||||||
0x04 | CTRLB | 7:0 | RESSEL[1:0] | CORREN | FREERUN | LEFTADJ | DIFFMODE | |||
15:8 | PRESCALER[2:0] | |||||||||
0x06 ... 0x07 |
Reserved | |||||||||
0x08 | WINCTRL | 7:0 | WINMODE[2:0] | |||||||
0x09 ... 0x0B |
Reserved | |||||||||
0x0C | SWTRIG | 7:0 | START | FLUSH | ||||||
0x0D ... 0x0F |
Reserved | |||||||||
0x10 | INPUTCTRL | 7:0 | MUXPOS[4:0] | |||||||
15:8 | MUXNEG[4:0] | |||||||||
23:16 | INPUTOFFSET[3:0] | INPUTSCAN[3:0] | ||||||||
31:24 | GAIN[3:0] | |||||||||
0x14 | EVCTRL | 7:0 | WINMONEO | RESRDYEO | SYNCEI | STARTEI | ||||
0x15 |
Reserved | |||||||||
0x16 | INTENCLR | 7:0 | SYNCRDY | WINMON | OVERRUN | RESRDY | ||||
0x17 | INTENSET | 7:0 | SYNCRDY | WINMON | OVERRUN | RESRDY | ||||
0x18 | INTFLAG | 7:0 | SYNCRDY | WINMON | OVERRUN | RESRDY | ||||
0x19 | STATUS | 7:0 | SYNCBUSY | |||||||
0x1A | RESULT | 7:0 | RESULT[7:0] | |||||||
15:8 | RESULT[15:8] | |||||||||
0x1C | WINLT | 7:0 | WINLT[7:0] | |||||||
15:8 | WINLT[15:8] | |||||||||
0x1E ... 0x1F |
Reserved | |||||||||
0x20 | WINUT | 7:0 | WINUT[7:0] | |||||||
15:8 | WINUT[15:8] | |||||||||
0x22 ... 0x23 |
Reserved | |||||||||
0x24 | GAINCORR | 7:0 | GAINCORR[7:0] | |||||||
15:8 | GAINCORR[11:8] | |||||||||
0x26 | OFFSETCORR | 7:0 | OFFSETCORR[7:0] | |||||||
15:8 | OFFSETCORR[11:8] | |||||||||
0x28 | CALIB | 7:0 | LINEARITY_CAL[7:0] | |||||||
15:8 | BIAS_CAL[2:0] | |||||||||
0x2A | DBGCTRL | 7:0 | DBGRUN |