Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | SILACC | DRP | TAMPERS | ENABLE | SWRST | |||
0x01 ... 0x03 |
Reserved | |||||||||
0x04 | INTENCLR | 7:0 | DRP | ERR | ||||||
0x05 | INTENSET | 7:0 | DRP | ERR | ||||||
0x06 | INTFLAG | 7:0 | DRP | ERR | ||||||
0x07 | STATUS | 7:0 | DRP | RAMINV | ||||||
0x08 | SYNCBUSY | 7:0 | ENABLE | SWRST | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0C | DSCC | 7:0 | DSCKEY[7:0] | |||||||
15:8 | DSCKEY[15:8] | |||||||||
23:16 | DSCKEY[23:16] | |||||||||
31:24 | DSCEN | DSCKEY[29:24] | ||||||||
0x10 | PERMW | 7:0 | DATA[2:0] | |||||||
0x11 | PERMR | 7:0 | DATA[2:0] | |||||||
0x12 ... 0xFF |
Reserved | |||||||||
0x0100 | RAM0 | 7:0 | DATA[7:0] | |||||||
15:8 | DATA[15:8] | |||||||||
23:16 | DATA[23:16] | |||||||||
31:24 | DATA[31:24] | |||||||||
... | ||||||||||
0x01FC | RAM63 | 7:0 | DATA[7:0] | |||||||
15:8 | DATA[15:8] | |||||||||
23:16 | DATA[23:16] | |||||||||
31:24 | DATA[31:24] |