ATtiny1624/1626/1627

Register Summary

Offset Name Bit Pos. 7 6 5 4 3 2 1 0
0x00 CTRLA 7:0       SDASETUP SDAHOLD[1:0] FMPEN  

0x01

Reserved                  
0x02 DBGCTRL 7:0               DBGRUN
0x03 MCTRLA 7:0 RIEN WIEN   QCEN TIMEOUT[1:0] SMEN ENABLE
0x04 MCTRLB 7:0         FLUSH ACKACT MCMD[1:0]
0x05 MSTATUS 7:0 RIF WIF CLKHOLD RXACK ARBLOST BUSERR BUSSTATE[1:0]
0x06 MBAUD 7:0 BAUD[7:0]
0x07 MADDR 7:0 ADDR[7:0]
0x08 MDATA 7:0 DATA[7:0]
0x09 SCTRLA 7:0 DIEN APIEN PIEN     PMEN SMEN ENABLE
0x0A SCTRLB 7:0           ACKACT SCMD[1:0]
0x0B SSTATUS 7:0 DIF APIF CLKHOLD RXACK COLL BUSERR DIR AP
0x0C SADDR 7:0 ADDR[7:0]
0x0D SDATA 7:0 DATA[7:0]
0x0E SADDRMASK 7:0 ADDRMASK[6:0] ADDREN