The SAMA5D27-SOM1 is a small, single-sided Printed Circuit Board (PCB) that contains the ARM Cortex-A5 ATSAMA5D27C-D1G-CU System-in-Package (SIP 1Gb DDR2 memory), together with components for power management, non-volatile boot memory and an Ethernet PHY.
The main components of the SAMA5D27-SOM1 are:
For further details on the SOM, refer to the SAMA5D27-SOM1 data sheet available on microchip.com.