The SAMA5D27-SOM1 is an industrial-grade component specified over an ambient operating temperature range (-40 to 85°C). To reach this performance level, all the components mounted on the SOM are specified at an ambient temperature range greater or equal to the -40 to 85°C range. As any other component sold by Microchip, the SOM has passed all the reliability tests required by Microchip quality standards (MSL3, temperature cycles, HAST, temperature and humidity storage, etc.).
For further details, contact your Microchip Sales representative.
The SAMA5D27-SOM1 is qualified at the Moisture Sensitivity Level (MSL3) which simplifies the host PCB manufacturing.
For these reasons the SOM module can be used as any industrial-grade component in a PCB production line.