The SAMA5D27-SOM1 Linux additional features provide important initialization and configuration elements in AT91Bootstrap and the device tree. These elements permit an easier and safer Linux configuration process.
In addition to the Microchip Linux for SAMA5D2, the SAMA5D27-SOM1 Linux distribution provides the features listed below: