Jump to main content
Low-Power, Cost-Efficient PIR Motion Detection Using the tinyAVR® 2 Family AN3641
Search
Product Pages
ATtiny3224
ATtiny3226
ATtiny3227
ATtiny1624
ATtiny1626
ATtiny1627
ATtiny824
ATtiny826
ATtiny827
ATtiny424
ATtiny426
ATtiny427
Features
Introduction
1
Block Diagram
2
PIR Sensor Theory
3
Demo Operation
3.1
Configuring, Customizing, Tuning the PIR Application Sampling, Filtering and Detection Parameters
3.2
Hardware Prerequisite
3.3
Hardware Setup
3.4
Software Prerequisite
3.5
Running the Example
4
Source Code Overview
4.1
MCU and Peripheral Configuration
4.2
Flow Chart
4.3
Timing Diagram
4.4
Code Implementation
5
Summary
6
Plotting Graph in
Data Visualizer
7
Plotting Power Consumption
7.1
Power Consumption
8
Get Code Examples from Atmel START
9
Get Code Examples from GitHub
10
Revision History
The Microchip Website
Product Change Notification Service
Customer Support
Product Identification System
Microchip Devices Code Protection Feature
Legal Notice
Trademarks
Quality Management System
Worldwide Sales and Service