The nodes IPx, INx, Vx and VN are tied to 7.62 mm pitch connectors. Cables from 12 AWG
type down to 30 AWG type can be connected into them. The connection matrix is:
- Line Voltage V1: Connected to Pin
1 of connector J2
- Line Voltage V2: Connected to Pin
2 of connector J2
- Line Voltage VN: Connected to
Pins 1 and/or 2 of connector J1
- External Current Sensor on V1:
Connected to Pins 1 and 2 of connector J10
- External Current Sensor on V2 or
VN: Connected to Pins 1 and 2 of connector J11