Pin | Signal Name | Description |
---|---|---|
1 | N | Neutral (VN in PCB) |
2 | N | Neutral (VN in PCB) |
Pin | Signal Name | Description |
---|---|---|
1 | L1 | Line 1 (V1 in PCB) |
2 | L2 | Line 2 (V2 in PCB) |
Pin | Signal Name | Description |
---|---|---|
1 | 12V_IN | DC Input voltage (+12V) |
2 | GND | Ground |
3 | — | — |
Pin | Signal Name | Description |
---|---|---|
1 | IN1 | Current channel 1, negative input |
2 | IP1 | Current channel 1, positive input |
Pin | Signal Name | Description |
---|---|---|
1 | IN2 | Current channel 2, negative input |
2 | IP2 | Current channel 2, positive input |
Pin | Signal Name | Description |
---|---|---|
0 | EARTH | Shield |
1 | VUSB | 5V power |
2 | D- | Data Minus |
3 | D+ | Data Plus |
4 | ID | On the Go Identification |
5 | GND_ISO | Isolated Reference |
Pin | Signal Name | Description |
---|---|---|
1 | CF1- | Negative isolated pulse |
2 | CF1+ | Positive isolated pulse |
Pin | Signal Name | Description |
---|---|---|
1 | CF2- | Negative isolated pulse |
2 | CF2+ | Positive isolated pulse |
Pin | Mnemonic | Description |
---|---|---|
1 | VCC | This is the target reference voltage. It is used to check if the target has power, to create the logic-level reference for the input comparators, and to control the output logic levels to the target. It is normally fed from VCC on the target board and must not have a series resistor |
2 | SWDIO/TMS | Serial Wire Input Output/Test Mode Select. JTAG mode set input of target CPU. This pin should be pulled up on the target. Output signal that sequences the target's JTAG state machine, sampled on the rising edge of the TCK signal |
3 | GND | Ground |
4 | SWCLK/TCK | Serial Wire Clock/Test Clock. JTAG clock signal to target CPU (output timing signal, for synchronizing test logic and control register access) |
5 | GND | Ground |
6 | SWO/TDO | Serial Wire Output / Test Asynchronous Data Out from target CPU |
7 | KEY | — |
8 | NC/TDI | Not Connected/Test Data Input. JTAG data input of target CPU (serial data output line, sampled on the rising edge of the TCK signal). It is recommended that this pin is pulled to a defined state on the target board |
9 | GND Detect | Ground |
10 | nRESET | JTAG Reset (active-low output signal that resets the target). Output from the JTAG debug probe to the Reset signal on the target JTAG port. This pin is normally pulled HIGH on the target to avoid unintentional resets when there is no connection |
Pin | Mnemonic | Description |
---|---|---|
1 | GND | Ground |
2 | 5V | External 5V input (optional) |
3 | 3V3 | Regulated 3.3V |
4 | 5V | Regulated 5V |
Pin | Mnemonic | Description |
---|---|---|
1 | — | Test Point |
2 | GND | Reference Ground |
3 | ADC+ | Analog to digital converter, alternatively positive part of differential ADC |
4 | ADC- | Analog to digital converter, alternatively negative part of differential ADC |
5 | GPIO1 | General purpose I/O |
6 | GPIO2 | General purpose I/O |
7 | PWM+ | Pulse width modulation, alternatively positive part of differential PWM |
8 | PWM- | Pulse width modulation, alternatively negative part of differential PWM |
9 | IRQ/GPIO | Interrupt request line and/or general purpose I/O |
10 | SS/GPIO | Serial select for SPI and/or general purpose I/O |
11 | TWD | I2C Data |
12 | TWCK | I2C Clock |
13 | RXD | UART Receiver |
14 | TXD | UART Transmitter |
15 | SS | SPI Chip Select |
16 | MOSI | SPI Host Output Client Input |
17 | MISO | SPI Host Input Client Output |
18 | SCK | SPI Clock |
19 | GND | Reference Ground |
20 | VCC | 3.3V power for extension board |
Pin | Mnemonic | Description |
---|---|---|
1 | AN | Analog Input |
2 | RST | Reset |
3 | CS | SPI Chip Select |
4 | SCK | SPI Clock |
5 | MISO | SPI Host Input Client Output |
6 | MOSI | SPI Host Output Client Input |
7 | +3V3 | VCC: 3.3V power |
8 | GND | Reference Ground |
9 | GND | Reference Ground |
10 | +5V | VCC: 5V power |
11 | SDA | I2C Data |
12 | SCL | I2C Clock |
13 | TX | UART Transmit |
14 | RX | UART Receive |
15 | INT | Hardware Interrupt |
16 | PWM | PWM |