The ADC block contains all the circuitry needed to convert an analog input signal into a digital representation of that signal. Analog input channels are multiplexed into the converter’s single sampling circuit. The converter’s sampling circuit generates a 12-bit binary result via successive approximation and stores the conversion result into the ADC result registers.