diag_clock_line_status_t

enum diag_clock_line_status_t

This enumeration contains return codes for Clock Line Frequency Diagnostic Test diagnostics tests.

DIAG_CLOCK_TEST_IN_PROGRESS

2 - indicates that Clock Line Frequency Diagnostic Test is still in progress

 
DIAG_CLOCK_TEST_COMPLETE

3 - indicates that Clock Line Frequency Diagnostic Test is completed

 
DIAG_INVALID_INPUT_TOLERANCE

4 - indicates that Clock Line Frequency Diagnostic Test input value is invalid

 
DIAG_INVALID_LINE_FREQ

5 - indicates that Clock Line Frequency Diagnostic Test input value is invalid