CPU Register Test

Test Name: CPU Register Test.

Acceptable Measure (Annex. H): Functional Test (H.2.16.5)

Purpose of test: Detect stuck bits in the CPU registers.

Description: CPU registers are tested for stuck bits and coupling faults between each of the bits inside the individual registers but not between registers.

The basic algorithm works as below:

The test can be done successively doing a write, read and check of 0x55 and 0xAA value into the CPU registers. The register is saved into RAM before the test is performed and restored after the test is done.

API Documentation: CPU Register Diagnostic Test