Stack March Test

Test Name: STACK Test with March Algorithms.

Acceptable Measure (Annex. H): Static Memory Test (H.2.19.6)

Purpose of test: Detect stuck bits and coupling faults in Stack region.

Description: The internal Stack is used for volatile storage of data and any faults related to this can be catastrophic for the appliance control. March-C minus are selected for testing the variable memory.

API Documentation: STACK March C Minus Diagnostic test