EEPROM CRC Test

Test Name: EEPROM Memory Test.

Acceptable Measure (Annex. H): Modified checksum (H.2.19.3.1)

Purpose of test: Detect all single bit faults in EEPROM memory.

Description: A cyclic redundancy check (CRC) has been implemented to test the invariable memory. This is an error detection technique used to find accidental errors in data. This method is commonly used to determine the correctness of data transmissions and data present in EEPROM memory. Test should compute a checksum of the data and store it. In order to detect errors, a new checksum is computed on the same data and compared with the previous one. If they are different, there is an error.

API Documentation: CRC EEPROM Diagnostic Test - CRC16, CRC EEPROM Diagnostic Test - CRC32