DIAG_Clock_SOSC()

diag_clock_status_t DIAG_Clock_SOSC (uint32_t clockFrequency, uint32_t referenceFrequency, uint8_t msec, uint8_t tolerance)

For the Clock SOSC Diagnostic Test API to calculate and validate the frequency of the CPU clock using a reference Secondary Oscillator Crystal.

Parameters:
in clockFrequency
- CPU system clock frequency value
in referenceFrequency

- Reference secondary oscillator frequency value

in msec

- Time in msec to run the test

in tolerance

- Limit for deviation frequency value

Returns:

DIAG_CLOCK_TEST_PASS - Success, DIAG_CLOCK_TEST_FAIL - Failure, DIAG_INVALID_NULL_INPUT - Invalid, DIAG_CLOCK_TEST_TIMEOUT - Timeout