DIAG_WDT_SimpleTimer_GetStatus()

diag_simple_wdt_status_t DIAG_WDT_SimpleTimer_GetStatus (void )

WATCHDOG_SIMPLE_TIMER_TEST is a functional test based on Defintition H.2.16.5 in the IEC-60370.

This API returns the status of simple timer WDT diagnosis

Parameters:
None
Returns:

DIAG_WDT_SIMPLE_PASS, DIAG_WDT_SIMPLE_FAIL